??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
IAF31_32 - Miniature Linear Guide - Slider Extended Type - Interchangeable
Bill of material
IAF31-H8-L40
Code
Type
Assembly
Accuracy Class
High Level
Slider Fixing Mode
Lock-up
Number of sliders
Rail fixing method
Lock-up
Material
Alloy Steel
H
mm
L
mm
Enter value for L
mm
cm
inch
ft
H1
1.5 mm
F
5.0 mm
W
17 mm
B
12 mm
B1
2.5 mm
C
13 mm
L1
31.0 mm
L2
24.6 mm
M*V
M2*2.5 mm
WR
7 mm
HR
4.7 mm
D
4.2 mm
h
2.3 mm
d
2.4 mm
P
15 mm
Fixing Screw
M2*6
Basic Load Rating C (Dynamic)
1.59 KN
Basic Load Rating CO (Static)
2.48 KN
Static Allowable Torque MR
9.07 N·m
Static Allowable Torque MP
8.74 N·m
Static Allowable Torque MY
10.4 N·m
Slider Weight
0.016 kg
Rail weight
0.21 kg/m
Number of mounting holes N
E
mm
Hyperlinks
Website Connection
PPATH
iaf31_32/assem/iaf31_32_asmtpl.prj
Previews
3D
Dimension
2D
Download CAD models