??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
IAF21_22 - Miniature Linear Guide High Slider Type Extended and Heightened type Normal Grade Micro gap
Bill of material
IAF21-H20-L80
Code
Types of
Assembly
Accuracy Class
Ordinary grade
Slider Fixing Mode
Lock-Up
Number of sliders
Slider Fixing Mode
Lock-Up
Slide rail Material
SUS440C
slider Material
SUS440C
H
20 mm
L
mm
Enter value for L
mm
cm
inch
ft
H1
5 mm
F
10 mm
W
40 mm
B
30 mm
C
30 mm
L1
68 mm
L2
52.3 mm
M
4
V
6 mm
WR
20 mm
HR
11 mm
D
9.5 mm
d
6 mm
h
5.5 mm
P
60 mm
cd
8.68 N
Co£¨Static Load£©
13.16 N
MR
134 N*m
MP
104 N*m
MY
87 N*m
Slider Weight ( kg )
0.15 kg
Rail weight
1.65
N
E
mm
Website Link
Website
Previews
3D
Dimension
2D
Download CAD models