??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
IAF11_12 - Miniature Linear Guide Rail
Bill of material
IAF11-H8-L40
Code
Type
Assembly
Accuracy Class
Ordinary Grade
Slider Fixing Mode
Lock-Up
Number Of Sliders
Guide Rail Fixing Method
Lock-Up
Slide rail Material
SUS440C
slider Material
SUS440C
H
mm
L
mm
Enter value for L
mm
cm
inch
ft
H1
1.5 mm
F
5.0 mm
W
17 mm
B
12 mm
C
13 mm
L1
31.1 mm
L2
21.9 mm
M
2
V
2.5 mm
WR
7 mm
HR
4.8 mm
D
4.2 mm
h
2.3 mm
d
2.4 mm
P
15 mm
C (Dynamic) Basic Load Rating (KN)
1.33
C (Static) Basic Load Rating (KN)
2.05
MR
8.05 N*m
MP
4.5 N*m
MY
4.5 N*m
Slider(KG)
0.015 kg
Slide Rail (KG/M)
0.22
N
3
E(Black)
5.0 mm
LLL
40
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models