??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SRD-FA
Description
IACQ - Displacement table - rotary manual displacement table - micrometer feed type - Square
Bill of material
IACQ40
code
IACQ
Type
Micrometer feed type - Square
texture of material
aluminium alloy
surface treatment
Black anodizing
Specifications
Platform size
mm
distance of travel
±10° mm
Minimum reading amount of scale (′′ / scale)
Load resistance
N
depth of parallelism
50 μm
Body weight
kg
Use counter screws to enhance the locking effect
link
https://www.srdfaa.com/category/26
Previews
3D
Dimension
2D
Download CAD models