??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
IAC41_42 - Economical Miniature Linear Guide, Ordinary Grade, Micro Clearance, Standard Slide Block, Not Interchangeable
Bill of material
IAC41-H8-L40
Code
Type
Assembly
Accuracy Class
Ordinary
Slider Fixing Mode
Locking
Number of sliders
Rail fixing method
Locking
Material
Alloy Steel
H
mm
L
mm
Enter value for L
mm
cm
inch
ft
Lubrication system
With Oil Filling Hole
H1
1.5 mm
F
5.0 mm
Slider Size
17 mm
Slider Size
12 mm
Slider Size
2.5 mm
C
8 mm
Slider Size
22.5 mm
Slider Size
13.5 mm
Slider Size
0.0 mm
Slider Size
∅1.2 mm
Slider Size
2x2.5 mm
Slider Size
1.50 mm
Slide Rail Size
7 mm
Slide Rail Size
4.8 mm
Slide Rail Size
4 mm
h(Slide Rail Size)
2.3 mm
d£¨Slide Rail Size£©
2.4 mm
Slide Rail Size
15 mm
Fixed screw (rail size)
2x6 mm
Basic Load Rating C (Dynamic)
1.0 KN
Basic Load Rating CO (Static)
1.3 KN-m
Static Allowable Torque
4.8 KN-m
Static Allowable Torque
2.9 KN-m
Static Allowable Torque
2.9 KN-m
HKZL
0.010 kg
HGZL
0.22 kg/m
Number of mounting holes
3
E
5.0 mm
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models