??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
IA6-12GM35-IU-V1 - Inductive Sensors
Bill of material
IA6-12GM35-IU-V1
Product Picture
MANUID
IA6-12GM35-IU-V1
Short Description
Inductive analog sensor IA6-12GM35-IU-V1
EAN
4050143428984
Manufacturer Type Description
IA6-12GM35-IU-V1
Maximum operating ambient temperature
70.00 °C
Minimum operating ambient temperature
-25.00 °C
mechanical installation conditions
quasi-flush
Housing coating
Chromium-plated
Material of the active surface
Plastic
Voltage type
DC
Design of control element
Diameter of sensor
12 mm
Housing construction form
cylinder, thread
Housing material
Brass
Length of sensor
45 mm
Design of electrical connection
Connector M12
Number of content units per order unit
1
Country of origin
CN
WEIGHT
0.030
LENGTH
0.052
WIDTH
0.026
DEPTH
0.013
Customs tariff number
9015 1000 000 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models