??
Catalog navigation
CADモデル選択
選択可能な製品数: 8
HELP_VARIABLE
Company
Bodenschatz
Description
I-shaped shower curtain rod, adjustable - Sanitary accessories
Bill of material
BA90VC004
Order number
Product description
Article number
LOD Destination
LOD Level
Color
Chrome
Dimensions
cm
Wall / standing model
Wall model
Width
61 mm
Height
61 mm
Length
mm
Installation height
2 m
Netto weight
1 kg
Main customs material
Brass
Customs tariff number CH
83.025.090
Product information
https://www.bodenschatz.ch/de-ch/direct/BA90VC004/
プレビュー
3D
情報
2D
ダウンロード(CADデータ)