??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Special Collection
Description
I-Phone 6 Plus - I-Phone 6 Plus
Bill of material
I-Phone 6 Plus
Identnummer
I-Phone Länge
158.070 mm
I-Phone Breite
77.790 mm
I-Phone Tiefe
7.100 mm
Hüllen Dicke
1.000 mm
Winkel der Rand Verrundungen
13.870 mm
Kamera Durchmesser
8.280 mm
Verrundung Buttons
1.400 mm
Durchmesser Logo
70.000 mm
Previews
3D
2D
Download CAD models