??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Special Collection
Description
I-Phone 6 - I-Phone 6
Bill of material
I-Phone 6
Identnummer
I-Phone Länge
138.140 mm
I-Phone Breite
66.970 mm
I-Phone Tiefe
6.900 mm
Hüllen Dicke
1.000 mm
Winkel der Rand Verrundungen
13.310 mm
Kamera Durchmesser
8.240 mm
Verrundung Buttons
1.400 mm
Durchmesser Logo
60.000 mm
Previews
3D
2D
Download CAD models