??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Special Collection
Description
I-Phone 5 - I-Phone 5
Bill of material
I-Phone 5
Identnummer
I-phone Länge
123.830 mm
I-phone Breite
58.570 mm
I-phone Tiefe
7.130 mm
Hüllen Dicke
1.000 mm
Durchmesser Logo
50.000 mm
Winkel Verrundungen
10.750 mm
Durchmesser Kamera
6.460 mm
Winkel Button
1.750 mm
Previews
3D
2D
Download CAD models