??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Special Collection
Description
I-Pad with WIFI 4th-generation - I-Pad with WIFI 4th-generation
Bill of material
I-Pad with WIFI 4th-generation
Identnummer
I-Pad Länge
241.300 mm
I-Pad Breite
185.800 mm
I-Pad Höhe
9.400 mm
Hüllen Dicke
1.000 mm
Verrundung Außen
12.300 mm
Breite Rand
26.600 mm
Previews
3D
2D
Download CAD models