??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Special Collection
Description
I-Pad Mini with WIFI - I-Pad Mini with WIFI
Bill of material
I-Pad Mini with WIFI
Identnummer
I-Pad Breite
134.700 mm
I-Pad Länge
200.100 mm
I-Pad Dicke
7.200 mm
Hüllen Dicke
1.000 mm
Durchmesser Logo
150.000 mm
Verrundung Außen
10.100 mm
Previews
3D
2D
Download CAD models