??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Special Collection
Description
I-Pad Air WIFI - I-Pad Air WIFI
Bill of material
I-Pad Air WIFI
Identnummer
I-Pad Breite
169.000 mm
I-Pad Länge
240.000 mm
I-Pad Dicke
7.500 mm
Hüllen Dicke
1.000 mm
Durchmesser Logo
150.000 mm
Verrundung Außen
10.100 mm
Previews
3D
2D
Download CAD models