您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: FG INOX
Created: 15.02.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FG INOX
FG INOX - MMR2015G
FG INOX
Industry
ISO Threaded unions and accessories
Conical seat casting unions
Powered by
CAD模型選擇
{fginox/industrie/iso_threaded_unions_and_accessories/conical_seat_machined_unions/i_mmr_g.prj},{NB=fginox_MMR2015G},{REF=MMR2015G},{DN=20-15},{G=3/4\"},{G1=1/2\"},{GX=26.441},{GX1=20.955},{L=71},{R=36},{S=36},{T=24},{WEIGHT=0.225},{NATURE=316L},{PPATH=i_mmr_g/i_mmr_g_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
Company
FG INOX
Description
I.MMR_G - ISO Threaded unions Conical seat REDUCING BSP MALE / MALE MACHINED UNIONS Stainless steel 316L
Bill of material
FG INOX - MMR2015G
Reference
MMR2015G
MMR2015G
DN
20-15
20-15
G
3/4"
3/4"
g
1/2"
1/2"
mm
L
71
71
mm
R
36
36
mm
S
36
36
mm
T
24
24
mm
Weight
0.225
0.225
kg
Nature
316L
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型