??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Afag
Description
I - M8 x 1/50 - Proximity switch, pluggable / screwable
Bill of material
11011113 Proximity switch I_M8x1/50_PNP M 8x1
Order number
Type
Thread G1
M 8x1
Length L1
50.000 mm
Length L2
35.000 mm
Length L3
4.000 mm
CTN Huttwil
CTN Amberg
84799070
Weight
0.007 kg
Previews
3D
Dimension
2D
Download CAD models