??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
i 12-2,5²
Bill of material
33241201
MD01
VAR__MANUID_
33241201
Short Description
i 12-2,5²
Long Description
Junction box, protection class IP55, nominal cross-section 2.5 mm², U<sub>i</sub>=400 V AC, certified by VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22)), self-sealing insertion membranes, sealing range 8,2 - 12,5 mm, (3 rear, 12 side), external fixing lugs, for standard indoor installations, grey, I<sub>n</sub>=24 A, with 5 interlockable screw terminals 2.5 mm² (5 x1² / 5 x 1.5² / 3 x 2.5²)<br /><strong>Dimensions: </strong>85 x 85 x 37 mm
International product number
4013902399314
Product number of the Manufacturer
33241201
Manufacturer Name
Spelsberg
Manufacturer Type Description
i 12-2,5²
EF000003
EV010173
EF000007
EV000270
EF000008
85
EF000010
EV010584
EF000025
true
EF000049
37
EF000051
EV000382
EF000139
EV006034
EF000551
-
EF000557
EV001008
EF001366
400
EF001438
85
EF001454
false
EF001613
EV000494
EF001742
-25
EF002169
EV000139
EF003593
12
EF004191
false
EF004586
EV007115
EF004969
2.500
EF005032
false
EF005436
true
EF005474
EV006420
EF005496
-
EF005604
true
EF005728
EV000494
EF006169
false
EF007661
EV010172
EF008404
EV000494
EF009212
EV008328
EF009476
true
EF009477
false
EF011401
false
EF011959
-
EF012570
false
EF012571
false
Minimum Order Quantity
10
WEIGHT
0.056
LENGTH
85
WIDTH
85
DEPTH
37
CUSTOMS_TARIFF_NUMBER1
85369095
CUSTOMS_TARIFF_COUNTRIES1
Country of origin
DE
MD04
MD04
Previews
3D
Dimension
2D
Download CAD models