??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
HZZ00301-G
Bill of material
HZZ00301-G
Part Number
HZZ00301-G
Description
Female connectors for RCM150 with option K, 0.2 – 2.5 mm2, 24 – 12 AWG, 2 poles, Phoenix Contact 1942154
Type
Female Connector
Wire section
0.2 – 2.5 mm2, 24 – 12 AWG
PN Detail
2 poles, Phoenix Contact 1942154
Previews
3D
2D
Download CAD models