??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Univer
Description
HZRM.. - Pressure microregulator
Bill of material
HZRM08G
Code
HZRM08G
A
82 mm
B
64.5 mm
C
17.5 mm
D
M32x1.5
E
40 mm
Previews
3D
Dimension
2D
Download CAD models