??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
BETE
Description
HydroWhirl® Poseidon® - Tank Cleaning Nozzles
Bill of material
1/4HWP-10@3
Manufacturer
BETE Fog Nozzle
Part No.
1/4HWP-10@3
Series Name
HWP
Nozzle Number
Rating
Connection Size
Connection Submethod
Nozzle Type
Tank Washing
Spray Pattern
Tank Washing
Spray Angle
Spray Angle Direction
Material
PTFE
Weight
3.000 oz
Coverage Diameter
9.000 FEET
A
1.68 Inch
B
3.92 Inch
ØH
1.06 Inch
ØL
0.09 Inch
Link For Model
Link for model
Previews
3D
Dimension
2D
Download CAD models