??
Catalog navigation
Seleção de modelos em CAD
Available products: 6
HELP_VARIABLE
Company
Ready
Description
HYDROCAM 1
Bill of material
OHYD10130XXXX00
Part No.
Model
Selection by:
Specify HT3 (mm) or VT (cm³)
Delivered Volume
0.00 cm³
Available volume
cm³
Volume /mm Stroke
mm
Total Height
mm
HT2
mm
Total Stroke
0.0 mm
max. Working Stroke
mm
Approach Stroke
8 mm
Height Inletport
mm
Piston Diameter
mm
Piston Rod Diameter
mm
D3
mm
D5
mm
KT1
mm
KT2
mm
M
mm
G
G3/8 BSPP
Piston Area
cm²
Previews
3D
Dimensão
2D
Baixar modelos em CAD