??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Norgren
Description
Hydraulic Cylinders
Bill of material
HR106X0.011-DB
Item
Accessories Part No.
(NO ACCESSORIES)
Bore Size
Stroke
Inch
Acting
Double Acting [D]
Mounting Style
Magnetic Position Sensing
Rod Extension
Extra Extension Length
Inch
Ports Rotated 90°
Rear Head Port Location
Operating Temperature
Piston Rod Clevis
Mounting Bracket
Mounting Nut
Pivot Bracket
A
Inch
B
Inch
C
Inch
D
Inch
E
- Inch
F
G
Inch
H
Inch
H1
Inch
I
Inch
J
Inch
K
Inch
L
Inch
M
N
Inch
O
O1 Hex Stud
P
- Inch
Q
- Inch
R
- Inch
S
- Inch
V
T SQ.
Inch
STRK2D
0 Inch
X2D
2 Inch
Previews
3D
Dimension
2D
Download CAD models