??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
HARTING
Description
Hybridcbl. Dunker CSD_LAiO1 HD 3,0m
Bill of material
HARTING 6.188720005103E+14
Product number of the Manufacturer
6.188720005103E+14
Preview
Short Description
Pre-assembled on both sides, Copper cable, (round), Oil resistant, Halogen-free, Silicone-free
Long Description
Pre-assembled on both sides, Copper cable, (round), Oil resistant, Halogen-free, Silicone-free
Manufacturer Type Description
Hybridcbl. Dunker CSD_LAiO1 HD 3,0m
Alternative product number
61 88 720 0051 0300
Manufacturer Name
HARTING
Delivery Time
109
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
RO
Deeplink
Deeplink
Previews
Descarga de modelos CAD
No generation actions are associated with this part