您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
HARTING 6.1887200050015E+14
HARTING
System cabling
Customised solutions
Connecting cables for Dunker EC drives
Powered by
CAD模型選擇
{harting_qs/3/10/125/18379.prj},{NB=6.1887200050015E+14},{MANUID=6.1887200050015E+14},{PREVIEW=../../../_pool_/c7/7c/ce61887200050_1xxxx.tif__web.png},{DESCSHORT=Pre-assembled on both sides, Copper cable, (round), Largely oil resistant, Silicone-free},{DESCLONG=Pre-assembled on both sides, Copper cable, (round), Largely oil resistant, Silicone-free},{MANUTYPEDESC=Hybridcbl. Dunker CSD_LAiO1 1,5m},{SUPPLIERALTNO=61 88 720 0050 0150},{MANUNAME=HARTING},{DELTIME=109},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85444290},{COO=RO},{DEEPLINK=Deeplink},{ERPGRSUPPLIER=A23},{AAO676=61 88 720 0050 0150},{ORDERUNIT=C62},{CONTENTUNIT=C62},{DEEPLINK_ENG=https://b2b.harting.com/ebusiness/EN/618872000500150}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
HARTING
Description
Hybridcbl. Dunker CSD_LAiO1 1,5m
Bill of material
HARTING 6.1887200050015E+14
Product number of the Manufacturer
6.1887200050015E+14
Preview
Short Description
Pre-assembled on both sides, Copper cable, (round), Largely oil resistant, Silicone-free
Long Description
Pre-assembled on both sides, Copper cable, (round), Largely oil resistant, Silicone-free
Manufacturer Type Description
Hybridcbl. Dunker CSD_LAiO1 1,5m
Alternative product number
61 88 720 0050 0150
Manufacturer Name
HARTING
Delivery Time
109
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
RO
Deeplink
Deeplink
Previews
下載CAD模型
沒有和該零件有關的生成操作