??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Hybridcable Cat.6 4x2xAWG26/7,4x1,5;500m
Bill of material
HARTING 09456000322
Product number of the Manufacturer
09456000322
Preview
Short Description
Hybrid cable, (copper/copper), 4x 2x AWG 26/7, 4x 1.5 mm², PUR (polyurethane), Cable length: 500 m, Cat. 6, Class E up to 250 MHz
Long Description
Hybrid cable, (copper/copper), 4x 2x AWG 26/7, 4x 1.5 mm², PUR (polyurethane), Cable length: 500 m, Cat. 6, Class E up to 250 MHz
Manufacturer Type Description
Hybridcable Cat.6 4x2xAWG26/7,4x1,5;500m
Alternative product number
09 45 600 0322
Manufacturer Name
HARTING
Delivery Time
7
computer data cable (copper) present
Yes
Product type
Hybridcable Cat.6 4x2xAWG26/7,4x1,5;500m
Manufacturer product description
Hybrid cable, (copper/copper), 4x 2x AWG 26/7, 4x 1.5 mm², PUR (polyurethane), Cable length: 500 m, Cat. 6, Class E up to 250 MHz
Manufacturer product designation
Hybrid cable, (copper/copper), 4x 2x AWG 26/7, 4x 1.5 mm², PUR (polyurethane), Cable length: 500 m, Cat. 6, Class E up to 250 MHz
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
Previews
Download CAD models
No generation actions are associated with this part