??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
HARTING
Description
Hybridcable Cat.6 4x2xAWG26/7,4x1,5; 20m
Bill of material
HARTING 09456000332
Preview
Product number of the Manufacturer
09456000332
Short Description
Hybrid cable, (copper/copper), 4x 2x AWG 26/7, 4x 1.5 mm², PUR (polyurethane), Cable length: 20 m, Cat. 6, Class E up to 250 MHz
Long Description
Hybrid cable, (copper/copper), 4x 2x AWG 26/7, 4x 1.5 mm², PUR (polyurethane), Cable length: 20 m, Cat. 6, Class E up to 250 MHz
Manufacturer Type Description
Hybridcable Cat.6 4x2xAWG26/7,4x1,5; 20m
Alternative product number
09 45 600 0332
Manufacturer Name
HARTING
Delivery Time
62
computer data cable (copper) present
Yes
Product type
Hybridcable Cat.6 4x2xAWG26/7,4x1,5; 20m
Manufacturer product description
Hybrid cable, (copper/copper), 4x 2x AWG 26/7, 4x 1.5 mm², PUR (polyurethane), Cable length: 20 m, Cat. 6, Class E up to 250 MHz
Manufacturer product designation
Hybrid cable, (copper/copper), 4x 2x AWG 26/7, 4x 1.5 mm², PUR (polyurethane), Cable length: 20 m, Cat. 6, Class E up to 250 MHz
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
computer data cable (fiber optic) present
No
energy cable present
No
Anteprime
Download modelli CAD
Nessun processo di generazione è associato a questa parte