??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
HARTING
Description
Hybridcable Cat.6 4x2xAWG26/7,4x1,5;100m
Bill of material
HARTING 09456000302
Preview
Product number of the Manufacturer
09456000302
Short Description
Hybrid cable, (copper/copper), 4x 2x AWG 26/7, 4x 1.5 mm², PUR (polyurethane), Cable length: 100 m, Cat. 6, Class E up to 250 MHz
Long Description
Hybrid cable, (copper/copper), 4x 2x AWG 26/7, 4x 1.5 mm², PUR (polyurethane), Cable length: 100 m, Cat. 6, Class E up to 250 MHz
Manufacturer Type Description
Hybridcable Cat.6 4x2xAWG26/7,4x1,5;100m
Alternative product number
09 45 600 0302
Manufacturer Name
HARTING
Delivery Time
62
computer data cable (copper) present
Yes
Product type
Hybridcable Cat.6 4x2xAWG26/7,4x1,5;100m
Manufacturer product description
Hybrid cable, (copper/copper), 4x 2x AWG 26/7, 4x 1.5 mm², PUR (polyurethane), Cable length: 100 m, Cat. 6, Class E up to 250 MHz
Manufacturer product designation
Hybrid cable, (copper/copper), 4x 2x AWG 26/7, 4x 1.5 mm², PUR (polyurethane), Cable length: 100 m, Cat. 6, Class E up to 250 MHz
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
computer data cable (fiber optic) present
No
energy cable present
No
Previews
Pobierz modele CAD
Z tą częścią nie jest powiązany żaden proces generowania