??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
HYBRID OUTDOOR CABLE AWG26/7,500 M,PVC
Bill of material
HARTING 33578515000001
Preview
Product number of the Manufacturer
33578515000001
Short Description
Hybrid cable, (copper/copper), 4x 2x AWG 26/7, 3x 2.5 mm², PVC, Cable length: 500 m, Cat. 5e, Class D up to 100 MHz
Long Description
Hybrid cable, (copper/copper), 4x 2x AWG 26/7, 3x 2.5 mm², PVC, Cable length: 500 m, Cat. 5e, Class D up to 100 MHz
Manufacturer Type Description
HYBRID OUTDOOR CABLE AWG26/7,500 M,PVC
Alternative product number
33 57 851 5000 001
Manufacturer Name
HARTING
Delivery Time
154
computer data cable (copper) present
Yes
Product type
HYBRID OUTDOOR CABLE AWG26/7,500 M,PVC
Manufacturer product description
Hybrid cable, (copper/copper), 4x 2x AWG 26/7, 3x 2.5 mm², PVC, Cable length: 500 m, Cat. 5e, Class D up to 100 MHz
Manufacturer product designation
Hybrid cable, (copper/copper), 4x 2x AWG 26/7, 3x 2.5 mm², PVC, Cable length: 500 m, Cat. 5e, Class D up to 100 MHz
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444995
Country of origin
DE
Deeplink
Deeplink
computer data cable (fiber optic) present
No
energy cable present
No
Previews
Download CAD models
No generation actions are associated with this part