??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
HARTING
Description
HYBRID OUTDOOR CABLE AWG26/7,10M,RING
Bill of material
HARTING 33578510100001
Preview
Product number of the Manufacturer
33578510100001
Short Description
Hybrid cable, (copper/copper), 4x 2x AWG 26/7, 3x 2.5 mm², PVC, Cable length: 10 m, Cat. 5e, Class D up to 100 MHz
Long Description
Hybrid cable, (copper/copper), 4x 2x AWG 26/7, 3x 2.5 mm², PVC, Cable length: 10 m, Cat. 5e, Class D up to 100 MHz
Manufacturer Type Description
HYBRID OUTDOOR CABLE AWG26/7,10M,RING
Alternative product number
33 57 851 0100 001
Manufacturer Name
HARTING
Delivery Time
73
computer data cable (copper) present
Yes
Product type
HYBRID OUTDOOR CABLE AWG26/7,10M,RING
Manufacturer product description
Hybrid cable, (copper/copper), 4x 2x AWG 26/7, 3x 2.5 mm², PVC, Cable length: 10 m, Cat. 5e, Class D up to 100 MHz
Manufacturer product designation
Hybrid cable, (copper/copper), 4x 2x AWG 26/7, 3x 2.5 mm², PVC, Cable length: 10 m, Cat. 5e, Class D up to 100 MHz
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444995
Country of origin
DE
Deeplink
Deeplink
computer data cable (fiber optic) present
No
energy cable present
No
Previews
Сваляне на CAD модели
Няма действия за генериране, свързани с тази част