??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
HYBRID CABLE 2xFO MM,10M,RING
Bill of material
HARTING 33578510100002
Preview
Product number of the Manufacturer
33578510100002
Short Description
Hybrid cable, (copper/FO), Multimode, 2x G50 / 125 µm, 3x 2.5 mm², PVC, Cable length: 10 m
Long Description
Hybrid cable, (copper/FO), Multimode, 2x G50 / 125 µm, 3x 2.5 mm², PVC, Cable length: 10 m
Manufacturer Type Description
HYBRID CABLE 2xFO MM,10M,RING
Alternative product number
33 57 851 0100 002
Manufacturer Name
HARTING
Delivery Time
84
computer data cable (fiber optic) present
Yes
Product type
HYBRID CABLE 2xFO MM,10M,RING
Manufacturer product description
Hybrid cable, (copper/FO), Multimode, 2x G50 / 125 µm, 3x 2.5 mm², PVC, Cable length: 10 m
Manufacturer product designation
Hybrid cable, (copper/FO), Multimode, 2x G50 / 125 µm, 3x 2.5 mm², PVC, Cable length: 10 m
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444995
Country of origin
DE
Deeplink
Deeplink
computer data cable (copper) present
No
energy cable present
No
Previews
Download CAD models
No generation actions are associated with this part