??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
HARTING
Description
Hybr.cableAssy,DC,100m,FO+POW-MM-1xHAN3A
Bill of material
HARTING 33571111005002
Product number of the Manufacturer
33571111005002
Preview
Short Description
Hybrid cable, (copper/FO), Cable assemblies, Pre-assembled on one side, Multimode, DC version, Cable length: 100 m, Diameter: 12.6 mm
Long Description
Hybrid cable, (copper/FO), Cable assemblies, Pre-assembled on one side, Multimode, DC version, Cable length: 100 m, Diameter: 12.6 mm
Manufacturer Type Description
Hybr.cableAssy,DC,100m,FO+POW-MM-1xHAN3A
Alternative product number
33 57 111 1005 002
Manufacturer Name
HARTING
Delivery Time
84
Product type
Hybr.cableAssy,DC,100m,FO+POW-MM-1xHAN3A
Minimum Order Quantity
2
Quantity Scale
1
Customs tariff number
85447000
Country of origin
CZ
Deeplink
Deeplink
Previews
Pobierz modele CAD
Z tą częścią nie jest powiązany żaden proces generowania