??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
HARTING
Description
Hybr.cable Assy,DC,40m,FO+POW-SM-1xHAN3A
Bill of material
HARTING 33571110405004
Product number of the Manufacturer
33571110405004
Preview
Short Description
Hybrid cable, (copper/FO), Cable assemblies, Pre-assembled on one side, Singlemode, DC version, Cable length: 40 m, Diameter: 8.8 mm
Long Description
Hybrid cable, (copper/FO), Cable assemblies, Pre-assembled on one side, Singlemode, DC version, Cable length: 40 m, Diameter: 8.8 mm
Manufacturer Type Description
Hybr.cable Assy,DC,40m,FO+POW-SM-1xHAN3A
Alternative product number
33 57 111 0405 004
Manufacturer Name
HARTING
Delivery Time
84
Product type
Hybr.cable Assy,DC,40m,FO+POW-SM-1xHAN3A
Minimum Order Quantity
2
Quantity Scale
1
Customs tariff number
85447000
Country of origin
DE
Deeplink
Deeplink
Предварительные просмотры
Загрузка CAD-моделей
С этим продуктом не связаны никакие операции