??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
HARTING
Description
Hybr.cable Assy, DC, 20m -2 x HAN3A
Bill of material
HARTING 33572110200002
Product number of the Manufacturer
33572110200002
Preview
Short Description
Hybrid cable, (copper/copper), Cable assemblies, Pre-assembled on both sides, DC version, Cable length: 20 m, Diameter: 12 mm
Long Description
Hybrid cable, (copper/copper), Cable assemblies, Pre-assembled on both sides, DC version, Cable length: 20 m, Diameter: 12 mm
Manufacturer Type Description
Hybr.cable Assy, DC, 20m -2 x HAN3A
Alternative product number
33 57 211 0200 002
Manufacturer Name
HARTING
Delivery Time
70
Product type
Hybr.cable Assy, DC, 20m -2 x HAN3A
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85447000
Country of origin
DE
Deeplink
Deeplink
Previews
Pobierz modele CAD
Z tą częścią nie jest powiązany żaden proces generowania