??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Hybr.cable assy, DC, 1m -2x Han3a
Bill of material
HARTING 33572110010002
Product number of the Manufacturer
33572110010002
Preview
Short Description
Hybrid cable, (copper/copper), Cable assemblies, Pre-assembled on both sides, DC version, Cable length: 1 m, Diameter: 12 mm
Long Description
Hybrid cable, (copper/copper), Cable assemblies, Pre-assembled on both sides, DC version, Cable length: 1 m, Diameter: 12 mm
Manufacturer Type Description
Hybr.cable assy, DC, 1m -2x Han3a
Alternative product number
33 57 211 0010 002
Manufacturer Name
HARTING
Delivery Time
70
Product type
Hybr.cable assy, DC, 1m -2x Han3a
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85447000
Country of origin
DE
Deeplink
Deeplink
Previews
Download CAD models
No generation actions are associated with this part