??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
HARTING
Description
Hybr.cable Assy, DC, 10m -1 x HAN3A
Bill of material
HARTING 33571110100001
Preview
Product number of the Manufacturer
33571110100001
Short Description
Hybrid cable, (copper/copper), Cable assemblies, Pre-assembled on one side, DC version, Cable length: 10 m, Diameter: 12 mm
Long Description
Hybrid cable, (copper/copper), Cable assemblies, Pre-assembled on one side, DC version, Cable length: 10 m, Diameter: 12 mm
Manufacturer Type Description
Hybr.cable Assy, DC, 10m -1 x HAN3A
Alternative product number
33 57 111 0100 001
Manufacturer Name
HARTING
Delivery Time
70
Product type
Hybr.cable Assy, DC, 10m -1 x HAN3A
Minimum Order Quantity
6
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
Previews
Descarga de modelos CAD
No generation actions are associated with this part