??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Hybr.cable Assy,AC,20m,FO+POW-MM-2xHAN3A
Bill of material
HARTING 33572110205001
Product number of the Manufacturer
33572110205001
Preview
Short Description
Hybrid cable, (copper/FO), Cable assemblies, Pre-assembled on both sides, Multimode, AC version, Cable length: 20 m, Diameter: 12.6 mm
Long Description
Hybrid cable, (copper/FO), Cable assemblies, Pre-assembled on both sides, Multimode, AC version, Cable length: 20 m, Diameter: 12.6 mm
Manufacturer Type Description
Hybr.cable Assy,AC,20m,FO+POW-MM-2xHAN3A
Alternative product number
33 57 211 0205 001
Manufacturer Name
HARTING
Delivery Time
84
Product type
Hybr.cable Assy,AC,20m,FO+POW-MM-2xHAN3A
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85447000
Country of origin
DE
Deeplink
Deeplink
Previews
Download CAD models
No generation actions are associated with this part