??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Hybr.cable Assy, AC,20m -1x HAN3A
Bill of material
HARTING 33571110200002
Product number of the Manufacturer
33571110200002
Preview
Short Description
Hybrid cable, (copper/copper), Cable assemblies, Pre-assembled on one side, AC version, Cable length: 20 m, Diameter: 12 mm
Long Description
Hybrid cable, (copper/copper), Cable assemblies, Pre-assembled on one side, AC version, Cable length: 20 m, Diameter: 12 mm
Manufacturer Type Description
Hybr.cable Assy, AC,20m -1x HAN3A
Alternative product number
33 57 111 0200 002
Manufacturer Name
HARTING
Delivery Time
70
Product type
Hybr.cable Assy, AC,20m -1x HAN3A
Minimum Order Quantity
6
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
Previews
Download CAD models
No generation actions are associated with this part