??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
HARTING
Description
Hybr.cable Assy,AC,1m,FO+POW-MM-1xHAN3A
Bill of material
HARTING 33571110015001
Product number of the Manufacturer
33571110015001
Preview
Short Description
Hybrid cable, (copper/FO), Cable assemblies, Pre-assembled on one side, Multimode, AC version, Cable length: 1 m, Diameter: 12.6 mm
Long Description
Hybrid cable, (copper/FO), Cable assemblies, Pre-assembled on one side, Multimode, AC version, Cable length: 1 m, Diameter: 12.6 mm
Manufacturer Type Description
Hybr.cable Assy,AC,1m,FO+POW-MM-1xHAN3A
Alternative product number
33 57 111 0015 001
Manufacturer Name
HARTING
Delivery Time
84
Product type
Hybr.cable Assy,AC,1m,FO+POW-MM-1xHAN3A
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85447000
Country of origin
CZ
Deeplink
Deeplink
预览
下载CAD模型
没有针对该零部件的生成操作