??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
HARTING
Description
Hybr.cable assy, AC, 1m -2x Han3a
Bill of material
HARTING 33572110010001
Product number of the Manufacturer
33572110010001
Preview
Short Description
Hybrid cable, (copper/copper), Cable assemblies, Pre-assembled on both sides, AC version, Cable length: 1 m, Diameter: 12 mm
Long Description
Hybrid cable, (copper/copper), Cable assemblies, Pre-assembled on both sides, AC version, Cable length: 1 m, Diameter: 12 mm
Manufacturer Type Description
Hybr.cable assy, AC, 1m -2x Han3a
Alternative product number
33 57 211 0010 001
Manufacturer Name
HARTING
Delivery Time
70
Product type
Hybr.cable assy, AC, 1m -2x Han3a
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85447000
Country of origin
DE
Deeplink
Deeplink
プレビュー
ダウンロード(CADデータ)
生成アクションは、このパーツに関連付いていません。