??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
HARTING
Description
Hybr.cable Assy, AC,10m -2 x HAN3A
Bill of material
HARTING 33572110100001
Product number of the Manufacturer
33572110100001
Preview
Short Description
Hybrid cable, (copper/copper), Cable assemblies, Pre-assembled on both sides, AC version, Cable length: 10 m, Diameter: 12 mm
Long Description
Hybrid cable, (copper/copper), Cable assemblies, Pre-assembled on both sides, AC version, Cable length: 10 m, Diameter: 12 mm
Manufacturer Type Description
Hybr.cable Assy, AC,10m -2 x HAN3A
Alternative product number
33 57 211 0100 001
Manufacturer Name
HARTING
Delivery Time
70
Product type
Hybr.cable Assy, AC,10m -2 x HAN3A
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85447000
Country of origin
DE
Deeplink
Deeplink
Aperçus 3D
Modèles CAO générés
Aucune action possible avec ce composant !