??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
HXUKSN - Magnets - Oval Holder Type - Flat Head Screw
Bill of material
HXUKSN10
Part Number
Material of Part (1)
1018 Steel Equivalent
Surface Treatment of Part (1)
Electroless Nickel Plating
Material of Part (2)
Neodymium Magnet
Surface Treatment of Part (2)
Nickel Plating
Heat-resistant Temperature (deg Celsius)
80
B
mm
A
mm
P
mm
T
3 mm
R
mm
E
1.5 mm
d1
mm
d3
3.5 mm
d4
6.5 mm
Accessory (Stainless Steel Flat Head Screw)
M3-6 (2 pcs.)
Pull Forrce
N{kgf}
Surface Flux Density Gauss
G
Previews
3D
Dimension
2D
Download CAD models