??
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
HECO-Schrauben
Description
HWS-T - HECO-WS, self-drilling dowel
Bill of material
HWS-T 7,0x133 ZylSeKo TD UKG znb 100 VAR
Article number
Product Family
HECO-WS
Diameter
7.0 mm
Length
mm
Article description
Material
carbon steel
Head
self-drilling dowel, cylindric countersunk head
Head Diameter
10.7 mm
Recess
T-Drive
Recess size
T-40
Thread
secondary thread
Thread Length
14 mm
LG1
mm
Surface
bright zinc plated, A2K, coated
Quantity per package
piece(s)
Package type
VARIANTA - Boxes for professionals
ETA admission
no
Weight
g
LOD Destination
LOD Level
Web Link
Link
Previews
3D
Dimension
2D
Download CAD models