??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
HECO-Schrauben
Description
HWB-T - HECO-WB, threaded rod
Bill of material
HWB-T 16,0x3000 o. Antrieb VG znb 5 IV
Article number
Product Family
HECO-WB
Diameter
mm
Length
3000 mm
Article description
Material
carbon steel
Head
threaded rod
Recess
without recess
Thread
full threaded
Thread Length
3000 mm
Surface
bright zinc plated, A2K, coated
Quantity per package
5 piece(s)
Package type
industry packaging
ETA admission
yes
Weight
g
LOD Destination
LOD Level
Web Link
Link
Previews
3D
Dimension
2D
Download CAD models