??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
POWER JACKS
Description
HW3S250H - Three-spoke handwheels with side handle
Bill of material
Three-spoke handwheels with side handle HW3S250H
Code
77721
Description
HW3S250H
D
247 mm
L
66 mm
B
30 mm
d1
49 mm
d2
38 mm
l
44 mm
l2
15 mm
H
90 mm
m
M10
R
98 mm
d'
34 mm
d''
27 mm
t
30.3 mm
b
8 mm
C
405 Nm
L
19 J
Weight
1420 g
Previews
3D
Dimenze
2D
Stáhnout CAD model