??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
POWER JACKS
Description
HW3S250 - Three-spoke handwheels
Bill of material
Three-spoke handwheels HW3S250
Code
77711
Description
HW3S250
D
247 mm
L
66 mm
B
30 mm
d1
49 mm
d2
38 mm
l
44 mm
l2
15 mm
d'
34 mm
d''
27 mm
t
30.3 mm
b
8 mm
C
405 Nm
L
19 J
Weight
1235 g
Previews
3D
Dimension
2D
Download CAD models