??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
POWER JACKS
Description
HW3S200H - Three-spoke handwheels with side handle
Bill of material
Three-spoke handwheels with side handle HW3S200H
Code
77621
Description
HW3S200H
D
198 mm
L
56 mm
B
24 mm
d1
40 mm
d2
31 mm
l
43 mm
l2
15 mm
H
80 mm
m
M10
R
76 mm
d'
26 mm
d''
22 mm
t
24.8 mm
b
6 mm
C
300 Nm
L
16 J
Weight
880 g
Previews
3D
Dimension
2D
Download CAD models