??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
POWER JACKS
Description
HW3S200 - Three-spoke handwheels
Bill of material
Three-spoke handwheels HW3S200
Code
77611
Description
HW3S200
D
198 mm
L
56 mm
B
24 mm
d1
40 mm
d2
31 mm
l
43 mm
l2
15 mm
d'
26 mm
d''
22 mm
t
24.8 mm
b
6 mm
C
300 Nm
L
16 J
Weight
750 g
Previews
3D
Dimension
2D
Download CAD models