??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
POWER JACKS
Description
HW3S100H - Three-spoke handwheels with side handle
Bill of material
Three-spoke handwheels with side handle HW3S100H
Code
77121
Description
HW3S100H
D
98 mm
L
40 mm
B
14 mm
d1
24 mm
d2
20 mm
l
36 mm
l2
12 mm
H
40 mm
m
M6
R
37 mm
d'
16 mm
d''
13 mm
t
15.3 mm
b
5 mm
C
67 Nm
L
5 J
Weight
205 g
Previews
3D
Dimension
2D
Download CAD models