??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Bimba Products
Description
HVP - High Vacuum Series
Bill of material
HVP-100
Part No.
HVP-100
Product
High Vacuum Series
Units
Type
Extra Port for Switch/Sensor
Switch/Sensor
Gauge Port
Vacuum Gauge
A - Air Supply Port
1/4 NPTF
B - Vacuum Port
1/8 NPTF
C - Exhaust Port
1/4 NPTF
D - Mounting Holes
0.12 [3.1] INCH [mm]
E
0.38 [9.7] INCH [mm]
F
0.38 [9.7] INCH [mm]
H
2.28 [57.9] INCH [mm]
J
0.75 [19.1] INCH [mm]
K
0.09 [2.3] INCH [mm]
L
0.67 [17.0] INCH [mm]
M
1.78 [45.2] INCH [mm]
N
N/A INCH [mm]
P
3.20 [81.3] INCH [mm]
R
5.06 [128.5] INCH [mm]
S
0.75 [19.1] INCH [mm]
T
1.28 [32.5] INCH [mm]
U
3.02 [76.7] INCH [mm]
V
2.00 [50.8] INCH [mm]
Anteprime
3D
Dimensione
2D
Download modelli CAD