??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CKD
Description
HVL
Bill of material
HVL12-6-5-DC24V
Model
HVL
Port A connection
Port B connection
Voltage
A
78 mm
B
11.5 mm
C
28 mm
D
76 mm
E
51 mm
F
14.5 mm
Product Info
Product Info
Previews
3D
Dimension
2D
Download CAD models