??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Superior Sensor Technology
Description
HVAC Pressure Sensors - HV Series
Bill of material
HV120-SM02-R
Order Number
Part Number
Multi-Range Lower Pressure Limit
Pa
Multi-Range Upper Pressure Limit
Pa
Number of Pressure Ranges
Update Rate
9 ms
BW Corner Frequency
0.1 - 10 Hz
Digital vs Analog
Digital
Accuracy % Range
0.10 %
Long-Term Stability (1st Year)
Pa
Short Term Error Band
Pa
Total Error Band
Pa
Positional Insensitivity
Z-Track Zero Tracking
No
50/60 Hertz Notch Filter
Yes
More Product information
Link to Data Sheet
Packaging
Packaging Qty
256
Resolution
16 bit
Operating Temperature
0-50 °C
Previews
3D
Dimension
2D
Download CAD models